Bearings For Main Spindles

You may find further technical information regarding our Super Precision Bearing portfolio here.

Find all category related base types:

 
SUPER PRECISION ANGULAR CONTACT BEARINGS SUPER PRECISION CYLINDRICAL ROLLER BEARINGS SUPER PRECISION AXIAL BEARINGS
  • B7 (universal spindle bearing, series 72, 70 and 719, contact angle 15°/25°, sealed and non-sealed)
  • HCB7 (universal hybrid spindle bearing with ceramic balls, series 72,70 and 719, contact angle 15°/25°, sealed and non-sealed)
  • HC7
    (open, small ball universal hybrid spindle bearing , series 70 and 719, contacte angle 15°/25°) 
  • HS7
    (open, small ball universal spindle bearing, series 70 and 719, contact angle 15°/25°)
  • HSS7
    (sealed, small ball universal spindle bearing, series 70 and 719, contact angle 15°/25°)
  • HCM7 (universal hybrid high-speed spindle bearing with ceramic balls, series 70 and 719, contact angle 17°/25°, sealed and non-sealed)
  • VCM7
    (open small ball universal hybrid spindle bearing with Cronidur rings and ceramic balls , series 70 and 719,, contact angle 25°)
  • XC7
    (open small ball universal hybrid spindle bearing with Cronidur rings and ceramic balls , series 70 and 719,, contact angle 25°)
  • XCS7
    (sealed small ball universal hybrid spindle bearing with Cronidur rings and ceramic balls , series 70 and 719, contact angle 25°)
  • N10 (single-row super-precision cylindrical roller bearing, series 10)
  • HCN10 (single-row hybrid super-precisicon cylindrical roller bearing, series 10, ceramic balls, inner ring with lips, outer ring without, tapered or cylindrical bore)
  • NN30 (double-row super precision cylindrical roller bearing, series 30, inner ring with lips, outer ring withoug, tapered or cylindrical bore)
  • NNU49 (double-row super precision cylindrical roller bearing, series 49, inner ring removable, outer ring with lips, tapered or cylindrical bore)

 
  • 2344
    (axial angular contact ball bearing, double direction, separable, restricted tolerances,  contact angle 60°)
  • BAX
    (axial angular contact ball bearing, set of 2  in O-arangement, contact angle 30° or 40°)

© Schaeffler Group USA