Super Precision Bearings

Super precision angular contact ball bearings
  • single row, as single bearings or in sets
  • contact angle 15°, 25°
  • with large or small balls, rolling elements made from rolling bearing steel or ceramic
  • rings made from rolling bearing steel or Cronidur
  • direct lube bearings

Super precision cylindrical roller bearings
  • single row, double row
  • rolling elements made from rolling bearing steel or ceramic
  • cages made from brass, polyamide or PEEK

Super precision axial bearings
  • double direction, contact angle 30°, 40°, 60°
  • rolling elements made from rolling bearing steel
  • rings made from rolling bearing steel
  • cages made from brass, laminated fabric

Roulements de broche

Paliers de vis à roulements

Roulements pour tables tournantes

© Schaeffler Group USA