Table of contents

Needle roller bearings

Inner rings

  • Product design
  • Temperature range
  • Internal clearance
  • Tolerances
  • Suffixes
  • Structure of bearing designation
  • Design of bearing arrangements
  • Mounting and dismounting
  • Legal notice regarding data freshness

Needle roller bearings

Inner rings

Inner rings are used where:

  • the shaft cannot be used as a rolling bearing raceway for needle roller and cage assemblies, drawn cup needle roller bearings with open ends, drawn cup needle roller bearings with closed end and needle roller bearings (it cannot be hardened and ground)
  • needle roller bearings must be combined with wider inner rings in order to allow larger axial displacements of the shaft in relation to the housing (e. g. in bearings with a non-locating bearing function)
  • optimum running surfaces are required for seal lips ➤ Figure and ➤ Figure

Wider inner ring, outside surface used as raceway for seal lip


Inner ring IR


Sealing ring G

Product design

Design variants

The bearing components are available as:

  • inner ring IR ➤ Figure
  • inner ring LR ➤ Figure

Inner rings IR

The raceway is precision machined

Inner rings IR are made from hardened rolling bearing steel and have precision machined raceways ➤ Figure. Chamfers on the end faces facilitate the matching of the rings with the needle roller and cage assembly or of the bearing ring with the needle roller set and prevent damage to the seal lips of the bearings. Inner rings are available with and without a lubrication hole ➤ Figure. Rings with a lubrication hole have the suffix IS1 ➤ section, ➤ link.

Inner rings are also available by agreement with several lubrication holes.

Inner rings IR


Inner ring without lubrication hole


Inner ring with lubrication hole

X-life premium quality

Inner rings IR are supplied in the X-life design. The quality of the inner rings corresponds to the quality of X-life needle roller bearings. X-life inner rings include the suffix XL in the designation ➤ Figure.

X-life indicates a high product performance density and thus a particularly significant benefit to the customer.

Inner rings with the machining allowance “z” (special design)

z = a material allowance for finish grinding of the rings after fitting, where there are high demands on running accuracy

Inner rings are also available as a special design with a machining allowance “z” on the raceway. These inner rings have the suffix VGS ➤ section. The size of the machining allowance is dependent on the diameter of the inner ring raceway ➤ Table. The raceway is finish ground once the rings have been fitted, if high demands are placed on the running accuracy of the bearings.

Machining allowance

Raceway diameter

F

Machining allowance

z

Preground raceway diameter

FVGS

mm

mm

over

incl.

‒

50

0,1

FVGS = F + z
(tolerance h7 Ⓔ)

50

80

0,15

80

180

0,2

180

250

0,25

250

315

0,3

315

400

0,35

400

500

0,4

Inner rings LR

The raceway is ground

Inner rings LR are produced from rolling bearing steel and are hardened ➤ Figure. The bore and running surface are ground. The end faces are not ground (turned) and the edges are broken. These rings have larger tolerances than the inner rings IR. As a result, they are particularly suitable for applications that allow larger width tolerances and less demanding requirements for axial runout. It is here that they give particularly economical bearing arrangements.

Catalogue HR 1 does not contain separate product tables for inner rings LR. Available inner rings LR are listed in the product tables for drawn cup needler roller bearings with open ends and with closed end ➤ link. For other available dimensions, please consult Schaeffler.

Inner ring LR

d = bore diameter

F = raceway diameter

B = width

Wider inner rings

Advantages of wider inner rings

The inner rings are available in several widths within the respective bore diameter ➤ link. Wider inner rings:

  • permit larger axial displacements of the shaft in relation to the housing
  • can be used as the running surface for the lips of contact seals, for example when using sealing rings G, GR and SD ➤ Figure

Wider inner ring, also used as running surface for sealing rings


Wider inner ring IR


Sealing ring G


Sealing ring SD

Temperature range

Limiting values

The operating temperature of the inner rings is limited by the dimensional stability of the ring material ➤ Table.

Permissible temperature ranges

Operating temperature

Inner rings

–30 °C to +120 °C

In the event of anticipated temperatures which lie outside the stated values, please contact Schaeffler.

Internal clearance

CN for the combination of needler roller bearing/inner ring

The radial internal clearance is dependent on the bearing design used in combination with the inner ring. When combined with Schaeffler needle roller bearings, inner rings have a radial internal clearance of CN ➤ Table.

C2 to C3 for the combination of drawn cup needle roller bearing with open ends or closed end/inner ring

When combined with Schaeffler drawn cup needle roller bearings with open ends or closed end, inner rings have an internal clearance of C2 to C3, depending on the raceway diameter ➤ Table.

The values for radial internal clearance correspond to DIN 620-4:2004 (ISO 5753-1:2009). These are valid for bearings which are free from load and measurement forces (without elastic deformation).

Radial internal clearance

Nominal
bore diameter

Radial internal clearance

d

C2

(Group 2)

CN

(Group N)

C3

(Group 3)

C4

(Group 4)

mm

μm

μm

μm

μm

over

incl.

min.

max.

min.

max.

min.

max.

min.

max.

‒

24

0

25

20

45

35

60

50

75

24

30

0

25

20

45

35

60

50

75

30

40

5

30

25

50

45

70

60

85

40

50

5

35

30

60

50

80

70

100

continued ▼


Radial internal clearance

Nominal
bore diameter

Radial internal clearance

d

C2

(Group 2)

CN

(Group N)

C3

(Group 3)

C4

(Group 4)

mm

μm

μm

μm

μm

over

incl.

min.

max.

min.

max.

min.

max.

min.

max.

50

65

10

40

40

70

60

90

80

110

65

80

10

45

40

75

65

100

90

125

80

100

15

50

50

85

75

110

105

140

100

120

15

55

50

90

85

125

125

165

120

140

15

60

60

105

100

145

145

190

140

160

20

70

70

120

115

165

165

215

160

180

25

75

75

125

120

170

170

220

180

200

35

90

90

145

140

195

195

250

200

225

45

105

105

165

160

220

220

280

225

250

45

110

110

175

170

235

235

300

250

280

55

125

125

195

190

260

260

330

280

315

55

130

130

205

200

275

275

350

315

355

65

145

145

225

225

305

305

385

355

400

100

190

190

280

280

370

370

460

400

450

110

210

210

310

310

410

410

510

continued ▲

Tolerances

The tolerances for the dimensional and running accuracy of inner rings IR correspond to tolerance class Normal in accordance with ISO 492:2014. Tolerance values in accordance with ISO 492 ➤ Table.

Suffixes

For a description of the suffixes used in this chapter ➤ Table and medias interchange http://www.schaeffler.de/std/1B69.

Suffixes and corresponding descriptions

Suffix

Description of suffix

C2

Radial internal clearance C2
(smaller than normal)

Standard or special design, depending on the rolling bearing used

C3

Radial internal clearance C3
(larger than normal)

Standard or special design, depending on the rolling bearing used

C4

Radial internal clearance C4
(larger than C3)

Standard or special design, depending on the rolling bearing used

EGS

Surface ground free from spiral marks for rotary shaft seals to DIN 3760 and DIN 3761

Special design, available by agreement

IS1

With lubrication hole

Standard for IR inner rings within certain limits

VGS

Machining allowance z on raceway ➤ Table

Special design, available by agreement

Structure of bearing designation

The designation of inner rings follows a set model. Examples ➤ Figure and ➤ Figure.

Inner ring LR: designation structure

Inner ring IR with lubrication hole: designation structure

Design of bearing arrangements

Axial location of inner rings

Always locate inner rings axially on both sides

The bearing rings must not be allowed to undergo lateral creep. In order to reliably prevent axial displacements of the inner rings on the shaft where a tight or loose fit is present, these must be located axially on both sides. On one side, the rings can be abutted against a shaft shoulder and, for location on the opposing side, retaining rings, spacer rings or shaft nuts are suitable ➤ Figure.

Design of adjacent parts

The abutment shoulders for the rings should be sufficiently high and perpendicular to the bearing axis. The transition from the bearing seat to the abutment shoulder must be designed with rounding to DIN 5418 or an undercut to DIN 509. In this instance, the minimum values for the chamfer dimensions in the product tables must be observed ➤ link. The overlap between the retaining rings and the end faces of the bearing rings must be sufficiently large ➤ Figure.

The maximum chamfer dimensions for the inner rings in accordance with DIN 620-6 must be taken into consideration.

Inner ring axially located on both sides


Retaining ring


Drawn cup needle roller bearing with open ends HK


Shaft shoulder


Inner ring IR

Mounting and dismounting

Schaeffler Mounting Handbook

Rolling bearings must be handled with great care

Rolling bearings are well-proven precision machine elements for the design of economical and reliable bearing arrangements, which offer high operational security. In order that these products can function correctly and achieve the envisaged operating life without detrimental effect, they must be handled with care.

The Schaeffler Mounting Handbook MH 1 gives comprehensive information about the correct storage, mounting, dismounting and maintenance of rotary rolling bearings http://www.schaeffler.de/std/1B68. It also provides information which should be observed by the designer, in relation to the mounting, dismounting and maintenance of bearings, in the original design of the bearing position. This book is available from Schaeffler on request.

Legal notice regarding data freshness

The further development of products may also result in technical changes to catalogue products

Of central interest to Schaeffler is the further development and optimisation of its products and the satisfaction of its customers. In order that you, as the customer, can keep yourself optimally informed about the progress that is being made here and with regard to the current technical status of the products, we publish any product changes which differ from the printed version in our electronic product catalogue.

We therefore reserve the right to make changes to the data and illus­trations in this catalogue. This catalogue reflects the status at the time of printing. More recent publications released by us (as printed or digital media) will automatically precede this catalogue if they involve the same subject. Therefore, please always use our electronic product catalogue to check whether more up-to-date information or modification notices exist for your desired product.

© Schaeffler Group USA