08:45:42 GMT+0000 (Coordinated Universal Time)
Product information

Main Dimensions & Performance Data
G | M65x2 | Thread |
d2 | 85 mm | Outerside diameter |
B | 12 mm | Width |
≈m | 227 g | Weight |
Mounting dimensions
d1 | 79 mm | Chamfer diameter |
b | 7 mm | Width retaining slot |
A^a | 79 mm | Groove base distance |
Additional information
F | 108,000 N | Axial load capacity, static |
MB13 | Fuse | |
30 ° | Chamfer angle |
Downloads: