text.skipToContent
text.skipToNavigation

Plummer Block Housing Units

Increase the service life of your bearings by up to 50 percent with the plummer block housing SNS. Reduce the total costs of your facilities as part of the total cost of ownership!

Schaeffler is setting a new standard with the innovative large-size bearing housing SNS. The unique housing design increases the bearing life of the fitted spherical roller bearings by up to 50 percent compared to conventional plummer block housings. This is made possible by the innovative housing design, which ensures optimum load distribution in the bearing. The housing also provides a very high sealing action against the ingress of contamination under extreme environmental conditions.