en
Products
Industry Solutions
Lifetime Solutions
Engineering Tools
Knowledge & Support
/
Productos
/
Soportes
/
Accesorios
/
Sellos
/
NTS
/
NTS36/125
Share
22:07:39 GMT+0000 (Coordinated Universal Time)
NTS36/125
Sealing ring
Labyrinth seals NTS, sealing for SNS-housing, non-contacting sealing.
Quantity
Quantity
Add to product comparison
Add to cart
Add to wish list
Contact us
Product information
Product information
Technical information
Calculations
CAD
Mounting Manager
Lubrication
Downloads
Unit system
Metric
Imperial
Main Dimensions & Performance Data
d
125
mm
Shaft diameter
b
42
mm
Width
g
5.5
mm
Overhang outside
d
a
194.7
mm
Outside diameter
≈m
4.61
kg
Weight
Downloads:
Data sheet (PDF)