en
Products
Industry Solutions
Lifetime Solutions
Engineering Tools
Knowledge & Support
/
Productos
/
Soportes
/
Accesorios
/
Sellos
/
NTS
/
NTS60
Share
08:41:00 GMT+0000 (Coordinated Universal Time)
NTS60
Anillo obturador
Quantity
Quantity
Add to product comparison
Add to cart
Add to wish list
Contact us
Product information
Product information
Technical information
Calculations
CAD
Mounting Manager
Lubrication
Downloads
Unit system
Metric
Imperial
Medidas principales y datos de rendimiento
d
280
mm
Diámetro del eje
b
42
mm
Anchura
g
5.5
mm
Saliente exterior
d
a
314
mm
Diámetro exterior
≈m
3.86
kg
Weight
Downloads:
Data sheet (PDF)