14:40:27 GMT+0000 (Coordinated Universal Time)


VRE309-D
Plummer block housing unit
Plummer block housing, consisting of housing body VR, shaft VRW and two bearings
Product information



Main Dimensions & Performance Data
d | 45 mm | Shaft diameter |
a | 210 mm | Length base |
h1 | 135 mm | Height |
g2 | 343 mm | Total width with cover |
≈m | 24.7 kg | Weight |
Dimensions
B | 25 mm | Width |
b | 52 mm | Width base |
c | 22 mm | Heigth base |
D | 100 mm | Outside diameter bearing |
d2 | 55 mm | Shaft diameter shoulder |
d4 | 38 mm | Shaft dieameter outside |
e | 282 mm | Locking collar width |
h | 70 mm | Center heigth |
m | 170 mm | Distance fixing bore |
n | 250 mm | Bore distance width |
s | M12 | Size of fixing screws |
w1 | 527 mm | Length shaft total |
w2 | 80 mm | Distance shaft end |
w3 | 82 mm | Length shaft tap |
w4 | 145 mm | Lenght shaft end |
w5 | 237 mm | Length shaft shoulder |
Additional information
NU309-E-TVP2-C3 | Bearing designation | |
6309-C3 | Reference bearing designation | |
VR309-D | Housing |
Downloads: