06:37:20 GMT+0000 (Coordinated Universal Time)
Product information



Metric
Imperial
Main Dimensions & Performance Data
K1 | M4x22 | Screw |
LS | 4 mm | Dimension screw |
S | 0.8 mm | Dimension |
≈m | 25 g | Weight |
Degree of contamination
Yes | KIT suitable for very slight degree of contamination | |
Yes | KIT suitable for slight degreee of contamination | |
Yes | KIT suitable for moderate degree of contamination | |
No | KIT suitable for heavy degree of contamination |
Increase of displacement
Yes | KIT suitable for moderate degree of contamination |
Downloads:
Your current product variant
Size code | 35 | |
Design | W | Wide carriage |
KIT-number | 200 | KIT end number |