13:58:28 GMT+0000 (Coordinated Universal Time)


KUVE25-B
Ball monorail guidance system
Carriages KWVE..-B, standard carriage, four-row, full complement ball set
Product information






Main dimensions
lmax | 5,880 mm | Max length single piece guideway 1 |
H | 36 mm | Height system |
B | 70 mm | Width carriage |
L | 83.3 mm | Overall length carriage |
Technical data
C | 17,900 N | Dynamic load rating 2 |
C0 | 37,000 N | Static load rating 2 |
M0x | 510 Nm | Static moment rating about X axis |
M0y | 395 Nm | Static moment rating about Y axis |
M0z | 395 Nm | Static moment rating about Z axis |
Mounting dimensions
A1 | 23.5 mm | Distance from locating edge on carriage to locating edge on guideway |
JB | 57 mm | |
b | 23 mm | Width rail |
Tolb | -0.005 mm | Upper tolerance |
Tolb | -0.03 mm | Lower tolerance |
A2 | 6.5 mm | Distance from locating edge to hole |
L1 | 60.7 mm | |
Ls | 1.65 mm | |
JL | 45 mm | |
JLZ | 40 mm | |
jL | 60 mm | |
aL min | 20 mm | 3 |
aL max | 53 mm | 3 |
aR min | 20 mm | 3 |
aR max | 53 mm | 3 |
H1 | 5.1 mm | Free space, system dimension |
H4 | 10.9 mm | |
H5 | 5.25 mm | |
T5 | 10 mm | Thread depth |
T6 | 10 mm | |
h | 18.7 mm | |
h1 | 8.2 mm | |
G2 | M8 | Fixing screws |
G2 MA | 24 Nm | Maximum tightening torque 4 |
K1 | M6 | Fixing screws |
K1 MA | 17 Nm | Maximum tightening torque 4 |
K3 | M6 | Fixing screws |
K3 MA | 17 Nm | Maximum tightening torque 4 |
K6 | M6 | Fixing screws |
K6 MA | 17 Nm | Maximum tightening torque 4 |
d1 | 6.8 mm | |
D2 | 6.7 mm | |
A3 | 11 mm | |
G3 | M6 | |
t G3 | 7 mm | 5 |
A4 | 6.5 mm | |
G4 | M6 | |
t G4 | 7 mm | 5 |
JL6 | 12.85 mm |
Related products
KWVE25-B | Compatible with the following carriage | |
TKVD25 | Suitable Guide Rail |
Footnotes
1

2

3

4

5

Downloads:
Your current product variant
Size code | 25 | |
Carriage design | / | Standard carriage |
Version | B |