06:02:35 GMT+0000 (Coordinated Universal Time)


GS81110
Housing locating washer
Axial cylindrical roller bearings 811, single direction, comprising K811, GS, WS
Product information

Main Dimensions & Performance Data
D | 70 mm | Outside diameter |
D1 | 52 mm | Bore diameter Housing washer |
B | 4 mm | Width outer ring |
≈m | 50.8 g | Weight |
Dimensions
rmin | 0.6 mm | Minimum chamfer dimension |
Downloads:
Recently viewed products