06:02:34 GMT+0000 (Coordinated Universal Time)


GS81115
Housing locating washer
Axial cylindrical roller bearings 811, single direction, comprising K811, GS, WS
Product information

Main Dimensions & Performance Data
D | 100 mm | Outside diameter |
D1 | 77 mm | Bore diameter Housing washer |
B | 5.75 mm | Width outer ring |
≈m | 135.8 g | Weight |
Dimensions
rmin | 1 mm | Minimum chamfer dimension |
Downloads: