06:45:10 GMT+0000 (Coordinated Universal Time)



NJ312-E-XL-TVP2
Cylindrical roller bearing
Cylindrical roller bearing NJ..-E-XL-TVP2, with cage, single row, semi-locating bearing, 2 ribs on outer ring, 1 rib on inner ring, type NJ
Replaces
NJ312-E-TVP2, NJ312E.TVP2
Product information




Main Dimensions & Performance Data
d | 60 mm | Bore diameter |
D | 130 mm | Outside diameter |
B | 31 mm | Width |
Cr | 177,000 N | Basic dynamic load rating, radial |
C0r | 157,000 N | Basic static load rating, radial |
Cur | 29,000 N | Fatigue load limit, radial |
nG | 7,400 1/min | Limiting speed |
nϑr | 5,200 1/min | Reference speed |
≈m | 1.84 kg | Weight |
Mounting dimensions
da min | 72 mm | Minimum diameter shaft shoulder |
da max | 75 mm | Maximum diameter of shaft shoulder |
Da max | 118 mm | Maximum diameter of housing shoulder |
dc min | 86 mm | Minimum shaft shoulder |
ra max | 2.1 mm | Maximum recess radius |
Dimensions
rmin | 2.1 mm | Minimum chamfer dimension |
r1 min | 2.1 mm | Minimum chamfer dimension |
s | 1.8 mm | Axial displacement |
E | 115 mm | Raceway diameter outer ring |
F | 77 mm | Raceway diameter inner ring |
D1 min | 109.6 mm | Minimum rib diameter outer ring |
d1 | 84.4 mm | Maximum rib diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
HJ312-E | L-washer |