12:55:19 GMT+0000 (Coordinated Universal Time)


31324-X
Tapered roller bearing
Tapered roller bearings 313, main dimensions to DIN ISO 355 / DIN 720, separable, adjusted or in pairs
Replaces
31324X
Product information


Main Dimensions & Performance Data
d | 120 mm | Bore diameter |
D | 260 mm | Outside diameter |
B | 62 mm | Width, inner ring |
C | 42 mm | Width, outer ring |
T | 68 mm | Width, total |
Cr | 540,000 N | Basic dynamic load rating, radial |
C0r | 700,000 N | Basic static load rating, radial |
Cur | 84,000 N | Fatigue load limit, radial |
nG | 2,600 1/min | Limiting speed |
nϑr | 2,020 1/min | Thermal speed rating |
≈m | 14 kg | Weight |
Mounting dimensions
da max | 145 mm | Maximum diameter of shaft shoulder |
db min | 134 mm | Minimum diameter of shaft shoulder |
Da min | 203 mm | Minimum diameter of housing shoulder |
Da max | 246 mm | Maximum diameter of housing shoulder |
Db min | 244 mm | Minimum diameter of housing shoulder |
Ca min | 9 mm | Minimum axial space |
Cb min | 26 mm | Minimum axial space |
ra max | 4 mm | Maximum fillet radius of shaft |
rb max | 3 mm | Maximum fillet radius of housing |
Dimensions
r1, 2 min | 4 mm | Minimum chamfer dimension of inner ring back face |
r3, 4 min | 3 mm | Minimum chamfer dimension of outer ring back face |
a | 82 mm | Distance between the apexes of the pressure cones |
d1 | 192 mm | Guidance rib diameter of inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
e | 0.83 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y | 0.73 | Dynamic axial load factor |
Y0 | 0.4 | Static axial load factor |
Additional information
T7GB120 | Comparative designation to ISO 10317 and ISO 355 |