05:35:07 GMT+0000 (Coordinated Universal Time)


SCE138
Drawn cup needle roller bearing open end
Drawn cup needle roller bearings with open ends, to ABMA 18.2 - 1982, inch sizes
Product information
Main Dimensions & Performance Data
Fw | 20.638 mm | Under roller diameter |
D | 26.988 mm | Outside diameter |
C | 12.7 mm | Width |
Cr | 10,800 N | Basic dynamic load rating, radial |
C0r | 14,300 N | Basic static load rating, radial |
nG | 12,200 1/min | Limiting speed |
≈m | 15.8 g | Weight |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 140 °C | Operating temperature max. |
Downloads:
Your current product variant
Lubricant | Without | |
Lubrication hole | Without | |
Coating | Without | |
Sealing | Without |