04:44:30 GMT+0000 (Coordinated Universal Time)


87410-TV
Axial cylindrical roller bearing
Axial cylindrical roller bearing 874..-TV, multi-row
Replaces
874 10 TN
Product information

Metric
Imperial
Main Dimensions & Performance Data
d | 50 mm | Bore diameter |
D | 110 mm | Outside diameter |
B | 27 mm | Width |
Ca | 200,000 N | Basic dynamic load rating, axial |
C0a | 740,000 N | Basic static load rating, axial |
nG | 3,600 1/min | Limiting speed |
nϑr | 1,200 1/min | Reference speed |
≈m | 1.27 kg | Weight |
Mounting dimensions
da min | 107 mm | Minimum diameter shaft shoulder |
Da max | 54 mm | Maximum diameter of housing shoulder |
ra max | 1.5 mm | Maximum recess radius |
Dimensions
D1 | 52 mm | Bore diameter housing washer |
d1 | 110 mm | Rip diameter shaft washer |
rmin | 1.5 mm | Minimum chamfer dimension |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
K87410-TV | Axial roller and cage assembly | |
GS87410 | Housing Washer | |
WS87410 | Shaft washer |
Downloads:
Your current product variant
Cage | TV | Plastic Cage made from PA66 |