02:14:05 GMT+0000 (Coordinated Universal Time)


CSCU080-2RS
Deep groove ball bearing
Deep groove ball bearing, Thin section bearing CSCU..-2RS, seals, brass sheet metal cage
Product information

Main Dimensions & Performance Data
d | 203.2 mm | Bore diameter |
D | 222.25 mm | Outside diameter |
B | 12.7 mm | Width |
Cr | 10,000 N | Basic dynamic load rating, radial |
C0r | 16,200 N | Basic static load rating, radial |
nG | 1,290 1/min | Limiting speed |
≈m | 480 g | Weight |
Dimensions
rmin | 0.38 mm | Minimum chamfer dimension |
d1 | 207 mm | Caliber diameter inner ring |
D1 | 216.8 mm | Caliber diameter outer ring |
Temperature range
Tmin | -25 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
The technical dimensions for this product are taken from different dimensional systems, the conversion to the other dimensional system [blue color] is without guarantee.