16:20:23 GMT+0000 (Coordinated Universal Time)


7056-MP-UA
Angular contact ball bearing
Angular contact ball bearing 70..-MP, single row, solid brass cage
Replaces
7056MP.UA
Product information


Metric
Imperial
Main Dimensions & Performance Data
d | 280 mm | Bore diameter |
D | 420 mm | Outside diameter |
B | 65 mm | Width |
Cr | 375,000 N | Basic dynamic load rating, radial |
C0r | 630,000 N | Basic static load rating, radial |
Cur | 17,700 N | Fatigue load limit, radial |
nG | 2,230 1/min | Limiting speed |
nϑr | 1,520 1/min | Reference speed |
≈m | 29.9 kg | Weight |
Mounting dimensions
da min | 294.6 mm | Minimum diameter of shaft shoulder |
Da max | 405.4 mm | Maximum diameter of housing shoulder |
Db max | 413 mm | Maximum diameter of housing shoulder |
ra max | 3 mm | Maximum fillet radius of shaft |
ra1 max | 1.5 mm | Maximum fillet radius of housing |
Dimensions
rmin | 4 mm | Minimum chamfer dimension |
r1 min | 1.5 mm | Minimum chamfer dimension |
D1 | 369.2 mm | Shoulder diameter on outer ring wide side face |
d1 | 333.7 mm | Shoulder diameter on inner ring wide side face |
a | 133.5 mm | Distance between the apexes of the pressure cones |
α | 30 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Additional information
Amin | 130 µm | Axial clearance per set min. |
Tol(+) | 16 µm | Tolerance for axial clearance or preload per set |