05:53:24 GMT+0000 (Coordinated Universal Time)


71809-TN
Angular contact ball bearing
Angular contact ball bearing 718..-B-TVP, single row, plastic cage
Product information


Main Dimensions & Performance Data
d | 45 mm | Bore diameter |
D | 58 mm | Outside diameter |
B | 7 mm | Width |
Cr | 6,600 N | Basic dynamic load rating, radial |
C0r | 6,500 N | Basic static load rating, radial |
Cur | 465 N | Fatigue load limit, radial |
nG | 14,500 1/min | Limiting speed |
nϑr | 6,300 1/min | Reference speed |
≈m | 0.041 kg | Weight |
Mounting dimensions
da min | 47 mm | Minimum diameter of shaft shoulder |
Da max | 56 mm | Maximum diameter of housing shoulder |
Db max | 56.6 mm | Maximum diameter of housing shoulder |
ra max | 0.3 mm | Maximum fillet radius of shaft |
ra1 max | 0.2 mm | Maximum fillet radius of housing |
Dimensions
rmin | 0.3 mm | Minimum chamfer dimension |
r1 min | 0.2 mm | Minimum chamfer dimension |
D1 | 52.8 mm | Shoulder diameter on outer ring wide side face |
d1 | 50.244 mm | Shoulder diameter on inner ring wide side face |
a | 25.1 mm | Distance between the apexes of the pressure cones |
α | 40 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |