12:57:25 GMT+0000 (Coordinated Universal Time)



7200-B-XL-JP-UO
Angular contact ball bearing
Angular contact ball bearing 72..-B-XL-JP, single row, X-life, steel sheet metal cage
Replaces
7200-B-JP-UO, 7200B.JP.UO
Product information


Main Dimensions & Performance Data
d | 10 mm | Bore diameter |
D | 30 mm | Outside diameter |
B | 9 mm | Width |
Cr | 5,600 N | Basic dynamic load rating, radial |
C0r | 2,600 N | Basic static load rating, radial |
Cur | 179 N | Fatigue load limit, radial |
nG | 37,500 1/min | Limiting speed |
nϑr | 22,600 1/min | Reference speed |
≈m | 0.031 kg | Weight |
Mounting dimensions
da min | 14.2 mm | Minimum diameter of shaft shoulder |
Da max | 25.8 mm | Maximum diameter of housing shoulder |
Db max | 27.6 mm | Maximum diameter of housing shoulder |
ra max | 0.6 mm | Maximum fillet radius of shaft |
ra1 max | 0.3 mm | Maximum fillet radius of housing |
Dimensions
rmin | 0.6 mm | Minimum chamfer dimension |
r1 min | 0.3 mm | Minimum chamfer dimension |
D1 | 22.03 mm | Shoulder diameter on outer ring wide side face |
d1 | 18.26 mm | Shoulder diameter on inner ring wide side face |
a | 12.9 mm | Distance between the apexes of the pressure cones |
α | 40 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Additional information
Amin | 0 µm | Axial clearance per set min. |
Tol(+) | 8 µm | Tolerance for axial clearance or preload per set |