17:03:57 GMT+0000 (Coordinated Universal Time)


2219-K-M-C3
Self-aligning ball bearing
Self-aligning ball bearing 22..-K-M, tapered bore taper 1:12, solid brass cage
Replaces
2219K.M.C3
Product information



Main Dimensions & Performance Data
d | 95 mm | Bore diameter |
D | 170 mm | Outside diameter |
B | 43 mm | Width |
Cr | 84,000 N | Basic dynamic load rating, radial |
C0r | 34,500 N | Basic static load rating, radial |
Cur | 1,890 N | Fatigue load limit, radial |
nG | 6,100 1/min | Limiting speed |
nϑr | 5,000 1/min | Reference speed |
≈m | 4.142 kg | Weight |
Mounting dimensions
da min | 107 mm | Minimum diameter shaft shoulder |
da max | 114 mm | Maximum diameter shaft shoulder |
Da max | 158 mm | Maximum diameter of housing shoulder |
db min | 102 mm | Minimum cavity diameter of the sleeve |
Ba min | 9 mm | Minimum cavity width of the sleeve |
ra max | 2.1 mm | Maximum fillet radius |
Dimensions
rmin | 2.1 mm | Minimum chamfer dimension |
D1 | 147.86 mm | Shoulder diameter outer ring |
d1 | 118.9 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Calculation factors
e | 0.27 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 2.33 | Dynamic axial load factor |
Y2 | 3.61 | Dynamic axial load factor |
Y0 | 2.45 | Static axial load factor |
Additional information
H319 | Adapter sleeve |