17:03:59 GMT+0000 (Coordinated Universal Time)


2310-TVH-C3
Self-aligning ball bearing
Self-aligning ball bearing 23..-TVH, plastic cage
Replaces
2310TV.C3
Product information


Main Dimensions & Performance Data
d | 50 mm | Bore diameter |
D | 110 mm | Outside diameter |
B | 40 mm | Width |
Cr | 66,000 N | Basic dynamic load rating, radial |
C0r | 20,200 N | Basic static load rating, radial |
Cur | 1,280 N | Fatigue load limit, radial |
nG | 6,300 1/min | Limiting speed |
nϑr | 7,600 1/min | Reference speed |
≈m | 1.64 kg | Weight |
Mounting dimensions
da min | 61 mm | Minimum diameter shaft shoulder |
Da max | 99 mm | Maximum diameter of housing shoulder |
ra max | 2 mm | Maximum fillet radius |
Dimensions
rmin | 2 mm | Minimum chamfer dimension |
D1 | 91.44 mm | Shoulder diameter outer ring |
d1 | 65.86 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Calculation factors
e | 0.43 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 1.46 | Dynamic axial load factor |
Y2 | 2.27 | Dynamic axial load factor |
Y0 | 1.53 | Static axial load factor |