04:37:02 GMT+0000 (Coordinated Universal Time)


2316-M
Self-aligning ball bearing
Self-aligning ball bearing 23..-M, solid brass cage
Replaces
2316M
Product information


Main Dimensions & Performance Data
d | 80 mm | Bore diameter |
D | 170 mm | Outside diameter |
B | 58 mm | Width |
Cr | 139,000 N | Basic dynamic load rating, radial |
C0r | 48,500 N | Basic static load rating, radial |
Cur | 2,750 N | Fatigue load limit, radial |
nG | 5,700 1/min | Limiting speed |
nϑr | 5,400 1/min | Reference speed |
≈m | 6.104 kg | Weight |
Mounting dimensions
da min | 92 mm | Minimum diameter shaft shoulder |
Da max | 158 mm | Maximum diameter of housing shoulder |
ra max | 2.1 mm | Maximum fillet radius |
Dimensions
rmin | 2.1 mm | Minimum chamfer dimension |
D1 | 144.14 mm | Shoulder diameter outer ring |
d1 | 107.6 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Calculation factors
e | 0.37 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 1.7 | Dynamic axial load factor |
Y2 | 2.63 | Dynamic axial load factor |
Y0 | 1.78 | Static axial load factor |
Recently viewed products