10:12:22 GMT+0000 (Coordinated Universal Time)
6004-2Z-L038-C3
Deep groove ball bearing
Deep groove ball bearing 60..-2Z, single row, shields, steel sheet metal cage
productDetailsPage.tabs.information
common.measureSystem.metric
common.measureSystem.imperial
Main Dimensions & Performance Data
d | 20 mm | Bore diameter |
D | 42 mm | Outside diameter |
B | 12 mm | Width |
Cr | 10,000 N | Basic dynamic load rating, radial |
C0r | 5,000 N | Basic static load rating, radial |
Cur | 290 N | Fatigue load limit, radial |
nG | 21,100 1/min | Limiting speed |
nϑr | 18,200 1/min | Reference speed |
≈m | 67.916 g | text.product.weight |
Mounting dimensions
da min | 23.2 mm | Minimum diameter shaft shoulder |
Da max | 38.8 mm | Maximum diameter of housing shoulder |
ra max | 0.6 mm | Maximum fillet radius |
Dimensions
rmin | 0.6 mm | Minimum chamfer dimension |
D1 | 35.47 mm | Shoulder diameter outer ring |
D2 | 37.42 mm | Caliber diameter outer ring |
d1 | 26.6 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Calculation factors
f0 | 13.8 | Calculation factor |