08:22:15 GMT+0000 (Coordinated Universal Time)


6006-2Z-L069-C3
Deep groove ball bearing
Deep groove ball bearing 60..-2Z, single row, shields, steel sheet metal cage
Product information


Main Dimensions & Performance Data
d | 30 mm | Bore diameter |
D | 55 mm | Outside diameter |
B | 13 mm | Width |
Cr | 13,500 N | Basic dynamic load rating, radial |
C0r | 8,000 N | Basic static load rating, radial |
Cur | 405 N | Fatigue load limit, radial |
nG | 15,700 1/min | Limiting speed |
nϑr | 13,100 1/min | Reference speed |
≈m | 126 g | Weight |
Mounting dimensions
da min | 34.6 mm | Minimum diameter shaft shoulder |
Da max | 50.4 mm | Maximum diameter of housing shoulder |
ra max | 1 mm | Maximum fillet radius |
Dimensions
rmin | 1 mm | Minimum chamfer dimension |
D1 | 47.18 mm | Shoulder diameter outer ring |
D2 | 49.21 mm | Caliber diameter outer ring |
d1 | 38.25 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Calculation factors
f0 | 14.8 | Calculation factor |