07:11:19 GMT+0000 (Coordinated Universal Time)


6309-2RSR-C3
Deep groove ball bearing
Deep groove ball bearing 63..-2RSR, single row, seals, steel sheet metal cage
Replaces
6309.2RSR.C3
Product information


Main Dimensions & Performance Data
d | 45 mm | Bore diameter |
D | 100 mm | Outside diameter |
B | 25 mm | Width |
Cr | 56,000 N | Basic dynamic load rating, radial |
C0r | 31,500 N | Basic static load rating, radial |
Cur | 2,240 N | Fatigue load limit, radial |
nG | 4,300 1/min | Limiting speed |
≈m | 0.835 kg | Weight |
Mounting dimensions
da min | 54 mm | Minimum diameter shaft shoulder |
Da max | 91 mm | Maximum diameter of housing shoulder |
ra max | 1.5 mm | Maximum fillet radius |
Dimensions
rmin | 1.5 mm | Minimum chamfer dimension |
D1 | 83.3 mm | Shoulder diameter outer ring |
D2 | 85.64 mm | Caliber diameter outer ring |
d1 | 62 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Calculation factors
f0 | 12.9 | Calculation factor |