21:01:12 GMT+0000 (Coordinated Universal Time)


GE240-FW-2RS
Spherical plain bearing
Radial spherical plain bearing, maintenance-free, sliding layer: ELGOGLIDE, inner ring curved surface with hard chromium coating, DIN ISO 12240-1, dimension series G, sealed
Product information


Main Dimensions & Performance Data
d | 240 mm | Bore diameter bearing |
D | 370 mm | Outside diameter bearing |
B | 190 mm | Width Inner ring |
C | 110 mm | Width Outer ring |
Cr | 8,580,000 N | Basic dynamic load rating, radial |
C0r | 14,300,000 N | Basic static load rating, radial |
≈m | 64.8 kg | Weight |
Mounting dimensions
r1smin | 1.1 mm | Edge Spacing |
r2smin | 1.1 mm | Edge Spacing |
Damin | 319 mm | Housing Connection Diameter |
damax | 263.6 mm | Connection measurement, inner ring |
Dimensions
dK | 325 mm | Ball diameter |
α | 15 ° | Tilt angle |
DOT | 0 mm | Outside diameter, upper tolerance |
DUT | -0.04 mm | Outside diameter, lower tolerance |
BOT | 0 mm | Width inner ring, upper tolerance |
dUT | -0.03 mm | Bore diameter bearing, lower tolerance |
BUT | -0.35 mm | Width inner ring, lower tolerance |
dOT | 0 mm | Bore diameter bearing, upper tolerance |
COT | 0 mm | Width outer ring, upper tolerance |
CUT | -0.8 mm | Width outer ring, lower tolerance |
Gr | 0 - 0,11 | Radial Clearance |
Grmax | 0.11 mm | Radial clearance, maximum |
Grmin | 0 mm | Radial clearance, minimum |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 130 °C | Operating temperature max. |
Downloads:
Your current product variant
Maintenance | Maintenance free | |
Sealing | 2RS | Lip seal on both sides |
Bore lining | Without | Without |
Coating | Without | |
Fabric | ELGOGLIDE | |
Material | Steel | Steel |
Characteristics