21:06:56 GMT+0000 (Coordinated Universal Time)


KR26
Yoke type track roller
Yoke type track roller KR..-B, with cage, with axial guidance, no eccentric
Product information

Metric
Imperial
Main Dimensions & Performance Data
D | 26 mm | Outside diameter |
d1 | 10 mm | Fit diameter of roller stud / stud |
B | 36 mm | Width of the roller stud |
Cr w | 5,100 N | Basic dynamic load rating, radial |
C0r w | 6,500 N | Basic static load rating, radial |
Cur w | 860 N | Fatigue load limit, radial |
nD G | 8,000 1/min | Speed on permanent grease lubrication |
≈m | 56.899 g | Weight |
Dimensions
B1 | 13.2 mm | Maximum witdh of thrust washer |
B2 | 23 mm | Bolt/stud length effectively |
C | 12 mm | Width, outer ring |
C1 | 0.6 mm | Protrusion outer ring to thrust washer |
rmin | 0.3 mm | Minimum chamfer dimension |
d2 | 17.5 mm | Stop diameter of thrust washer |
G | M10X1 | Thread |
IG | 12 mm | Thread length |
W | 5 mm | Width of flats |
R | 500 mm | Radius of outer ring outside profile |
Additional information
NIPA1X4,5 | Drive-fit lubrication nipple | |
MA | 15 Nm | Tightening torque nut |
Downloads:
Your current product variant
Sealing | SPSP | Gap seal on both sides |
Outer Ring profile | R500 | R500 |
Grease nipples | 2x | Drive-fit lubrication nipple unmounted 2x |
Relubrication feature | KSP | Via head, stud and fit |
Assembling aid head | I6 | Hexagon socket |
Mounting aid stud | I6 | Hexagon socket |