14:00:07 GMT+0000 (Coordinated Universal Time)



PWTR3580-2RS-XL
Yoke type track roller
Yoke type track rollers PWTR..-2RS, full complement cylindrical roller set, with axial guidance, lip seals on both sides
Replaces
PWTR 3580.2RS, PWTR3580-2RS
Product information

Main Dimensions & Performance Data
d | 35 mm | Bore diameter |
D | 80 mm | Outside diameter |
B | 29 mm | Width, inner ring |
Cr w | 43,500 N | Basic dynamic load rating, radial |
C0r w | 62,000 N | Basic static load rating, radial |
Cur w | 8,300 N | Fatigue load limit, radial |
nD G | 1,800 1/min | Speed on permanent grease lubrication |
F0r per | 62,000 N | Permissible static load, radial |
Fr per | 59,000 N | Permissible dynamic load outer ring, radial |
≈m | 0.825 kg | Weight |
Dimensions
C | 28 mm | Width, outer ring |
d2 | 44 mm | Stop diameter of thrust washer |
rmin | 1.1 mm | Minimum chamfer dimension |
r1 min | 0.6 mm | Minimum chamfer dimension |