00:46:52 GMT+0000 (Coordinated Universal Time)
Product information

Main Dimensions & Performance Data
D | 72 mm | Outside diameter |
d | 30 mm | Bore diameter |
C | 23.8 mm | Height |
Cr w | 26,500 N | Basic dynamic load rating, radial |
C0r w | 22,000 N | Basic static load rating, radial |
Cur w | 1,140 N | Fatigue load limit, radial |
nD G | 5,500 1/min | Speed on permanent grease lubrication |
Fr per | 22,000 N | Permissible dynamic load outer ring, radial |
≈m | 0.51 kg | Weight |
Dimensions
d2 | 40.3 mm | Diameter of thrust washer |
rmin | 1 mm | Minimum chamfer dimension |
R | 500 mm | Radius of outer ring outside profile |