16:19:37 GMT+0000 (Coordinated Universal Time)
Product information

Metric
Imperial
Technical data
d | Tr1180x8 | Thread |
D | 1,430 mm | Outer Diameter |
B | 117 mm | Width |
b | 95 mm | Width press ring |
D1 | 1,325 mm | |
d1 | 1,183 mm | |
s | 39 mm | Stroke, max. |
2,098.8 cm² | Piston surface | |
300 bar | Pressure, max. | |
6,296 kN | Drive-up force, max. | |
≈m | 473.4 kg | Weight |
Additional information
1 pc. Hydraulic nut, 3 pcs. Clamping screws, 1 pc. Screw plug, 1 pc. Connection nipple, 3 pcs. to 5 pcs. Threaded pins, 1 pc. Hand lever, 1 pc. Replacement seal set, 1 pc. User manual | Delivery scope |
Downloads:
Your current product variant
Series | E | metric fine pitch thread/trapezoid thread |