19:43:04 GMT+0000 (Coordinated Universal Time)


GVK100-208-KTT-B-AS2/V
Self-aligning deep groove ball bearings
Plummer block housing unit GVK..-208-KTT-B-AS2/V, RIBB sheet metal PB
Product information


Main Dimensions & Performance Data
DSP | 80 mm | Outside diameter |
B | 36.5 mm | Width |
Cr | 32,500 N | Basic dynamic load rating, radial |
C0r | 19,800 N | Basic static load rating, radial |
≈m | 0.697 kg | Weight |
Dimensions
D1 | 68.3 mm | Outside diameter seal |
C | 21 mm | Width, outer ring |
F | 35.4 mm | Maximum distance hexagonal bore |
r | 2.5 mm | Radius hexagonal bore |
C2 | 28.1 mm | Sealing total width |
d1 | 52.3 mm | Rib diameter inner ring |
d | 25.4 mm | Width of flats |
Ca | 6.4 mm | Distance to lubrication hole |
0.9 mm | Width across flats upper tolerance | |
d | 25.4 mm | Width across flats (Inch) |
0.6 mm | Width across flats lower tolerance |
Calculation factors
f0 | 13.6 | Calculation factor |
The technical dimensions for this product are taken from different dimensional systems, the conversion to the other dimensional system [blue color] is without guarantee.