09:06:20 GMT+0000 (Coordinated Universal Time)
Product information

Mounting dimensions
5.5 mm | Bore diameter sensor MEKOKAB | |
≈m | 50 g | Weight |
Main dimensions
34.5 mm | Length MEKOKAB (total) | |
B | 22.5 mm | Length MEKOKAB cylindrical housing |
13 mm | Diameter sensor housing MEKOKAB | |
40 mm | Flange length sensor MEKOKAB | |
16 mm | Flange width sensor MEKOKAB |
Temperature range
IP65 | Ingress Protection | |
70 °C | Operating temperature max. | |
0 °C | Operating temperature min. |
Additional information
white | Color | |
ISO4762-M5x12-8.8 | Cap head screws MEKOKAB | |
6 Nm | Bolting Torque max. | |
5.4 Nm | Bolting torque min. |
Downloads:
Your current product variant
Cable length | 2,6 m |