16:12:58 GMT+0000 (Coordinated Universal Time)



209-XL-NPP-B-C3
Self-aligning deep groove ball bearings
Self-aligning deep groove ball bearings 2..-NPP-B, spherical outer ring, inner ring for fit, R seals on both sides
Replaces
209-NPP-B-C3
Product information

Main Dimensions & Performance Data
d | 45 mm | Bore diameter |
DSP | 85 mm | Outside diameter |
B | 19 mm | Width |
Cr | 32,500 N | Basic dynamic load rating, radial |
C0r | 20,400 N | Basic static load rating, radial |
≈m | 0.37 kg | Weight |
Dimensions
d2 | 53.2 mm | Rib diameter sealing inner ring |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Calculation factors
f0 | 14.1 | Calculation factor |