08:29:27 GMT+0000 (Coordinated Universal Time)
Product information


Dimensions
D | 155 mm | Outside diameter |
h | 25 mm | Height |
d | 130 mm | Bore diameter |
B | 12 mm | Groove width |
b | 8 mm | Bore diameter through hole |
H11 | Bore diameter through hole fit | |
c | 10 mm | Distance bore |
t | 5 mm | Groove depth |
≈m | 1.026 kg | Weight |
Additional information
AM120, AM130 | Suitable nut |
Downloads: