07:59:05 GMT+0000 (Coordinated Universal Time)
Product information


Dimensions
D | 85 mm | Outside diameter |
h | 20 mm | Height |
d | 65 mm | Bore diameter |
B | 7 mm | Groove width |
b | 6 mm | Bore diameter through hole |
H11 | Bore diameter through hole fit | |
c | 6 mm | Distance bore |
t | 3 mm | Groove depth |
≈m | 370 g | Weight |
Additional information
AM55, AM60 | Suitable nut |
Downloads: