03:25:13 GMT+0000 (Coordinated Universal Time)



RCJL40-XL-N
Flanged housing unit
Housing units RCJL, four-bolt flanged housing units, cast iron, non-locating bearing, drive slot on inner ring, R seals
Replaces
RCJL40-N
Product information


Main Dimensions & Performance Data
d | 40 mm | Bore diameter |
L | 130 mm | Flange width |
U | 51 mm | Total height unit |
Cr | 34,500 N | Basic dynamic load rating, radial |
C0r | 19,800 N | Basic static load rating, radial |
Cur | 910 N | Fatigue load limit, radial |
≈m | 1.86 kg | Weight |
Mounting dimensions
J | 101.5 mm | Distance fixing bore |
N | 14 mm | Fixing bore |
n | 4 | Number of screwing holes |
Dimensions
A | 36.5 mm | Height housing |
A1 | 13 mm | Thickness of flange |
A2 | 24 mm | Distance raceway |
V | 110 mm | Shoulder diameter housing |
Q | M6 | Connection thread for lubrication |
Additional information
1 | Number of housings | |
CJ08 | Housing | |
GLE40-XL-KRR-B | Bearing designation | |
KASK08 | Protecting cap |
Temperature range
Tmin | -40 °C | Operating temperature min. |
Tmax | 180 °C | Operating temperature max. |