08:32:29 GMT+0000 (Coordinated Universal Time)
Product information


Main Dimensions & Performance Data
d | 35 mm | Bore diameter |
L | 100 mm | Flange width |
H | 175 mm | Height flange |
Cr | 34,500 N | Basic dynamic load rating, radial |
C0r | 19,800 N | Basic static load rating, radial |
Cur | 1,030 N | Fatigue load limit, radial |
≈m | 1.57 kg | Weight |
Mounting dimensions
J | 144 mm | Distance fixing bore |
N | 16 mm | Fixing bore |
n | 2 | Number of screwing holes |
Dimensions
A | 36 mm | Height housing |
A1 | 16 mm | Thickness of flange |
A2 | 21 mm | Distance raceway |
B | 31 mm | Width |
B1 | 46 mm | Locking collar total width |
d3 | 58 mm | Outside diameter eccentric locking collar |
Additional information
1 | Number of housings | |
FL208 | Housing | |
UK208 | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |