06:08:10 GMT+0000 (Coordinated Universal Time)
LOE230-N-BL-L
Plummer block housing
Plummer block housing, split, for spherical roller bearings, oil-lubrication
productDetailsPage.tabs.information
common.measureSystem.metric
common.measureSystem.imperial
Main Dimensions & Performance Data
d | 150 mm | Shaft diameter |
a | 660 mm | Length base |
h1 | 395 mm | Height |
g1 | 275 mm | Total width |
≈m | 140 kg | text.product.weight |
Dimensions
b | 190 mm | width base |
c | 70 mm | heigth base |
D | 270 mm | Outside diameter bearing |
d2 | 156 mm | shaft diameter shoulder |
d5 | M150X2 | Thread shaft nut |
g | 200 mm | width housing body |
h | 220 mm | center heigth |
m | 530 mm | distance fixing bore |
n | 100 mm | bore distance width |
s | M36 | size of fixing screws |
u | 42 mm | width slot |
v | 60 mm | length slot |
w | 82 mm | location collar width |
Additional information
4.2 l | oil quantity first filling | |
90 mm | maximum heigth oil level | |
65 mm | minimum heigth oil level |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
productDetailPage.downloads.title