04:48:51 GMT+0000 (Coordinated Universal Time)


LTP15-185-2020-F-1
Linear table
High precision linear tables with monorail guidance system and ball screw drive.Aluminium design, with single nut, with bellows.
Product information








Metric
Imperial
n.r.
F | Spindle nut design |
Main Dimensions & Performance Data
B4 | 185 mm | Total Width |
H | 75 mm | Total Height |
L | 185 mm | Length of Carriage |
Mounting dimensions
b87 | 80 mm | |
D8 | 9 mm | |
d85 | 11 mm | |
d86 | 60 mm | Tolerance -0,01 |
G43 | M8x9 | Thread |
G87 | M6 | Thread |
h85 | 40 mm | |
h87 | 33 mm | Tolerance ±0,2 |
jB43 | 164 mm | |
jL43 | 120 mm | |
jB8 | 160 mm | |
jL8 | 60 mm | 1 |
L85 | 23 mm | |
L86 | 8 mm | |
L88 | 42 mm | |
S8 | 15 mm | |
T8 | 11 mm | |
t43 | 16 mm | Depth of Thread |
t87 | 15 mm | Depth of Thread |
Dimensions
BB | 28 mm | Length of Bellows Fastener |
FBL | 1.35 | Effective length factor of bellow |
H1 | 40.5 mm | Height of Carriage |
H2 | 34 mm | Height of Support Rail |
H4 | 74.5 mm | Height of Bearing Housing |
H5 | 74.5 mm | Height of Bearing Housing |
L4 | 35 mm | Length of Bearing Housing with Drive System |
L5 | 25 mm | Length of Bearing Housingwithout Drive System |
Technical data
Rx | 118 mm | |
Ry | 35 mm | |
Rz | 116 mm | |
S | 20 mm | Safety Distance |
mLAW | 3.5 kg | Mass of Carriage |
vmax | 1.16 m/s | Maximum Speed |
amax | 20 m/s2 | Maximum Acceleration |
CI | 19,000 N | Load Direction I: Compressive Load |
C0 I | 58,000 N | Load Direction I: Compressive Load |
CII | 19,000 N | Load Direction II: Tensile Load |
C0 II | 58,000 N | Load Direction II: Tensile Load |
CIII | 19,000 N | Load Direction III: Lateral Load |
C0 III | 58,000 N | Load Direction III: Lateral Load |
M0x per | 3,050 Nm | Max. permissible static moment per Carriage 2 |
M0y per | 1,600 Nm | Max. permissible static moment per Carriage 2 |
M0z per | 1,600 Nm | Max. permissible static moment per Carriage 2 |
d0 | 20 mm | Spindle Diameter |
P | 20 mm | Spindle Pitch |
C | 11,600 N | dynamic load rating 3 |
C0 | 18,400 N | Basic static load capacity 3 |
Ca | 17,900 N | Load capacity fixed Spindle bearing dyn |
C0a | 28,000 N | Load capacity fixed Spindle bearing stat |
Additional information
15 Nm | max. drive torque for the drive spigot | |
2 x KUVE15-B-H | Carriage | |
ZKLF1560.2RS | Rolling Bearings (locating bearing) | |
0.05 mm | Repeat accuracy ± | |
0.85 kg*cm2 | Mass moment of inertia of threaded Spindle |
Temperature range
0 °C | Minimum operating Temperatur | |
80 °C | Maximum operating Temperatur |
Footnotes
1

2

3

Downloads:
Your current product variant
Size code | 15 | |
Drive System | KGT | Ball screw drive |
Length of carriage | 185 | 185 mm |
Spindle diameter | 20 | |
Spindle pitch | 20 | 20 mm |
Bellow | 1 | Yes |