03:56:37 GMT+0000 (Coordinated Universal Time)


LTE12-85-B-0
Linear table
Linear tables with closed shaft guidance system, without drive, with shaft support block type B, without bellows
Product information









Main Dimensions & Performance Data
B1 | 85 mm | Total Width |
L | 85 mm | Length of Carriage |
Mounting dimensions
B3B | 85 mm | Width of Shaft Support Blocks |
G3 | M6 | Thread |
G43 | M6 | Thread |
JB43 | 73 mm | |
JL43 | 73 mm | |
jB3 | 70 mm | |
K43 | M5 | Thread |
S3 | 11 mm | |
T3 | 8.4 mm | |
t43 | 13 mm | Depth of Thread |
Dimensions
H1 | 32 mm | Height of Carriage |
H3B | 28 mm | Height of Shaft Support Blocks |
h1 | 16 mm | |
h3B | 14 mm | |
L3 | 14 mm | Length of Shaft Support Blocks |
D7 | 12 mm | Ø Shaft, Tolerance h7 |
Technical data
RX | 46 mm | |
RZ | 42 mm | |
mLAW | 0.63 kg | Mass of Carriage |
vmax | 5 m/s | Maximum Speed |
amax | 50 m/s2 | Maximum Acceleration |
CI | 1,420 N | Load direction I: compressive load |
C0I | 1,540 N | Load direction I: compressive load |
CII | 1,420 N | Load direction II: tensile load |
C0II | 1,540 N | Load direction II: tensile load |
CIII | 1,420 N | Load direction III: lateral load |
C0III | 1,540 N | Load direction III: lateral load |
M0x per | 41 Nm | Max. permissible static moment per Carriage 1 |
M0y per | 37.5 Nm | Max. permissible static moment per Carriage 1 |
M0z per | 35 Nm | Max. permissible static moment per Carriage 1 |
Additional information
KB12-P | Linear Ball Bearings 2 |
Temperature range
0 °C | Minimum operating Temperatur | |
80 °C | Maximum operating Temperatur |
Footnotes
1

2

Downloads:
Your current product variant
Size code | 12 | |
Length of carriage | 85 | 85 mm |
Version | B | |
Drive type | OA | Without drive |
Bellow | 0 | No |