17:11:11 GMT+0000 (Coordinated Universal Time)


TKVD25-U
Profile rail
Guideways for linear ball bearing unit and four-row linear recirculating ball guidance system, for screw mounting from below
Product information


Metric
Imperial
Main Dimensions & Performance Data
h | 18.7 mm | Height |
b | 23 mm | Width |
Tol b | -0.005 mm | Upper tolerance |
Tol b | -0.035 mm | Lower tolerance |
≈m | 2.7 kg/m | Weight |
Mounting dimensions
G1 | M6 | Thread |
G1 MA | 17 Nm | Tightening torque 1 |
Dimensions
lmax | 6,000 mm | Max length single piece guideway 2 |
aL max | 53 mm | Distance 3 |
aL min | 20 mm | Distance 3 |
aR max | 53 mm | Distance 3 |
aR min | 20 mm | Distance 3 |
jL | 60 mm | Increment |
t7 | 12 mm | Thread length |
Additional information
KWVE25-B... | Usable carriage(s) | |
KUVE25-B... | Usable linear systems |
Footnotes
1

2

3

Downloads:
Your current product variant
Size code | 25 | |
Length | ~6000 |