11:56:57 GMT+0000 (Coordinated Universal Time)


KWVE35-B-E
Recirculating ball bearing carriage
Carriages KWVE..-B-E, standard carriage, four-row, full complement, expanded type
Product information






Main Dimensions & Performance Data
H | 48 mm | Height system |
B | 100 mm | Width carriage |
L | 112 mm | Overall length carriage |
C | 38,000 N | Dynamic load rating 1 |
C0 | 72,000 N | Static load rating 1 |
M0x | 1,465 Nm | Static moment rating about X axis |
M0y | 1,020 Nm | Static moment rating about Y axis |
M0z | 1,020 Nm | Static moment rating about Z axis |
≈m | 1.75 kg | Weight |
Mounting dimensions
A1 | 33 mm | Distance from locating edge on carriage to locating edge on guideway |
JB | 82 mm | |
b | 34 mm | Width rail |
A2 | 9 mm | Distance from locating edge to hole |
L1 | 80 mm | |
LS | 1.65 mm | |
JL | 50 mm | |
H1 | 6.7 mm | Free space, system dimension |
H4 | 14.3 mm | |
H5 | 6.75 mm | |
T5 | 13 mm | Thread depth |
K3 | M8 | Fixing screws below (DIN ISO 4762-12.9) |
K3 MA | 41 Nm | Maximum tightening torque 2 |
D2 | 8.6 mm | |
A3 | 12.3 mm | Position lubrication connector |
G3 | M6 | Lubrication connector |
t G3 | 7 mm | Maximum permissible screw depth for lubrication connectors |
A4 | 11 mm | Position lubrication connector |
G4 | M6 | Lubrication connector |
t G4 | 7 mm | Maximum permissible screw depth for lubrication connectors |
JL6 | 22 mm | Position lubrication connector |
Additional information
VMKB_065 | KWVE | Material name |
Footnotes
1

2

Downloads:
Your current product variant
Size code | 35 | |
Version | B | |
Carriage design | E | Expanded design (carriage without screw threads) |