14:22:59 GMT+0000 (Coordinated Universal Time)



KWSE35
Recirculating ball bearing carriage
Standard carriage for six-row linear recirculating ball bearing and guideway assembly
Product information






Main Dimensions & Performance Data
H | 48 mm | Height system |
B | 100 mm | Width carriage |
L | 107.2 mm | Overall length carriage |
I C | 55,000 N | Dynamic load rating, load direction I: compressive load |
I C0 | 102,000 N | Static load rating, load direction I: compressive load |
II C | 53,300 N | Dynamic load rating, load direction II: tensile load |
II C0 | 82,400 N | Static load rating, load direction II: tensile load |
III C | 56,600 N | Dynamic load rating; basic dynamic load rating, Load direction III: lateral load |
III C0 | 89,150 N | Static load rating, Load direction III: lateral load |
≈m | 1.5 kg | Weight |
Mounting dimensions
A1 | 33 mm | Distance from locating edge on carriage to locating edge on guideway |
JB | 82 mm | |
b | 34 mm | Width rail |
A2 | 9 mm | Distance from locating edge to hole |
L1 | 78.3 mm | |
JL | 62 mm | |
JLZ | 52 mm | |
H1 | 6.6 mm | Free space, system dimension |
H4 | 13.3 mm | |
H5 | 6.5 mm | |
T5 | 13 mm | Thread depth |
T6 | 12 mm | |
G2 | M10 | Fixing screws below (DIN ISO 4762-12.9) |
G2 MA | 41 Nm | Maximum tightening torque |
K3 | M8 | Fixing screws below (DIN ISO 4762-12.9) |
K3 MA | 41 Nm | Maximum tightening torque |
K6 | M8 | Fixing screws below (DIN ISO 4762-12.9) |
K6 MA | 24 Nm | Maximum tightening torque |
D2 | 8.6 mm | |
N2 | 4.5 mm | Max. diameter of lubrication hole in adjacent construction |
JL5 | 11.93 mm | Position lubrication connector |
A3 | 7.2 mm | Position lubrication connector |
t A3 | 7 mm | Maximum permissible screw depth for lubrication connectors |
O | 4,5x1,5 | O-Ring DIN 3771 |
M0X | 2,300 Nm | Moment |
M0Y | 1,300 Nm | Moment |
M0Z | 1,140 Nm | Moment |
Additional information
VMKB_065 | KWSE | Material name |
Downloads:
Your current product variant
Size code | 35 |