21:11:27 GMT+0000 (Coordinated Universal Time)


KGB20-PP-AS
Linear ball bearing and housing unit
Linear ball bearing and housing unit; sealed, greased, with relubrication facility; corrosion-resistant design possible
Product information


Main Dimensions & Performance Data
FW | 20 mm | Diameter of ball complement |
Tol FW | +0,009 | Upper tolerance |
Tol FW | -0,001 | Lower tolerance |
H | 47.5 mm | Heigth |
L | 45 mm | Length |
Tol L | h12 | Tolerance |
B | 70 mm | Width |
C | 1,570 N | Load capacity dyn. 1 |
C0 | 1,230 N | Load capacity stat. 1 |
≈m | 0.3 kg | Weight |
Mounting dimensions
JB | 58 mm | |
Tol JB | +0,15 | Upper tolerance |
Tol JB | -0,15 | Lower tolerance |
B1 | 45 mm | |
A5 | 35 mm | |
Tol A5 | +0,02 | Upper tolerance |
Tol A5 | -0,02 | Lower tolerance |
L4 | 20 mm | |
L5 | 28 mm | Length of Shaft Support Block without drive System |
J L4 | 14 mm | Distance |
H2 | 25 mm | Center height |
Tol H2 | +0,015 | Upper tolerance |
Tol H2 | -0,015 | Lower tolerance |
A3 | 21 mm | |
H6 | 8 mm | |
N1 | 6.6 mm | |
N3 | 11 mm | |
K5 | M6 | |
K8 | NIPA1 | Lubrication nipple |
6 | Ball rows |
Footnotes
1


Downloads:
Your current product variant
Size code | 20 | |
Seal | PP | |
Relubrication feature | AS |