08:29:34 GMT+0000 (Coordinated Universal Time)


KGBS12-PP-AS
Linear ball bearing and housing unit
Linear ball bearing and housing unit; adjustable, sealed, greased, with relubrication facility; corrosion-resistant design possible
Product information






Metric
Imperial
Main Dimensions & Performance Data
FW | 12 mm | Diameter of ball complement |
H | 35.8 mm | Heigth |
L | 32 mm | Length |
Tol L | h12 | Tolerance |
B | 52 mm | Width |
C | 540 N | Dynamic load rating 1 |
C0 | 385 N | Load capacity stat. C0 1 |
≈m | 0.1 kg | Weight |
Mounting dimensions
JB | 42 mm | |
Tol JB | +0,15 | Upper tolerance |
Tol JB | -0,15 | Lower tolerance |
B1 | 31.6 mm | |
A5 | 26 mm | |
Tol A5 | +0,02 | Upper tolerance |
Tol A5 | -0,02 | Lower tolerance |
L4 | 12 mm | Distance |
L5 | 20 mm | Distance |
J L4 | 10 mm | Distance |
H2 | 20 mm | Height shaft |
Tol H2 | +0,015 | Upper tolerance |
Tol H2 | -0,015 | Lower tolerance |
A3 | 15 mm | |
H6 | 6 mm | |
N! | 5.5 mm | |
N3 | 10 mm | |
K5 | M5 | 2 |
K8 | NIPA1 | Lubrication nipple |
W | 2 mm | Width across flats |
5 | Ball rows |
Footnotes
1

2

Downloads:
Your current product variant
Size code | 12 | |
Seal | PP | |
Relubrication feature | AS |