06:06:09 GMT+0000 (Coordinated Universal Time)
KB30-PP
Linear ball bearing
Linear ball bearings KB..-PP, machined range, sealed on all sides, corrosion-resistant design possible
Product information
Metric
Imperial
Main Dimensions & Performance Data
FW | 30 mm | Bore diameter of ball complement |
+0,011/-0,001 | Tolerance | |
D | 47 mm | Outside diameter |
h5 | Tolerance | |
L | 68 mm | Length |
h12 | Tolerance | |
Cmin | 3,600 N | load capacity dyn. 1 |
C0 min | 2,850 N | load capacity stat. 1 |
Cmax | 3,800 N | load capacity dyn. 1 |
C0 max | 3,600 N | load capacity stat. 1 |
≈m | 0.255 kg | Weight |
Mounting dimensions
L2 | 51.7 mm | |
H13 | Tolerance | |
BL2 | 1.85 mm | 2 |
DN | 44.5 mm | |
N2 | 2.5 mm | |
6 | Number of rows balls |
Footnotes
1
2
Downloads:
Your current product variant
Size code | 30 |