20:33:32 GMT+0000 (Coordinated Universal Time)


KBO16-PP
Linear ball bearing
Linear ball bearings KBO..-PP, machined range, open design, sealed on all sides, corrosion-resistant design possible
Product information


Main Dimensions & Performance Data
FW | 16 mm | Bore diameter of ball complement |
D | 26 mm | Outside diameter |
L | 36 mm | Length |
h12 | Tolerance | |
Cmax | 800 N | Load capacity dyn. 1 |
C0 max | 620 N | Load capacity stat. 1 |
≈m | 37.81 g | Weight |
Mounting dimensions
B2 | 10.1 mm | Width of sector opening |
L2 | 24.6 mm | |
H13 | Tolerance | |
BL2 | 1.3 mm | 2 |
DN | 24.9 mm | |
T4 | 1.2 mm | |
N4 | 2.2 mm | 3 |
N2 | 2 mm | |
α | 78 ° | Angle of sector opening |
β | 64 ° | |
4 | Number of rows balls |
Footnotes
1

2

3
Hole position symmetrical to bearing length L.



Downloads:
Your current product variant
Size code | 16 |