06:14:05 GMT+0000 (Coordinated Universal Time)


KN25-B
Linear ball bearing
Linear ball bearings KN..-B, Lightweight range, closed design, with relubrication facility, adjustable angle
Product information



Main Dimensions & Performance Data
FW | 25 mm | Bore diameter of ball complement |
D | 40 mm | Outside diameter |
L | 58 mm | Length |
Cmin | 3,100 N | Load capacity dyn. 1 |
C0 min | 2,220 N | Load capacity stat. 1 |
Cmax | 3,250 N | Load capacity dyn. 1 |
C0 max | 2,850 N | Load capacity stat. 1 |
≈m | 0.135 kg | Weight |
Mounting dimensions
L2 | 43.7 mm | |
H13 | Tolerance | |
BL2 | 1.85 mm | |
DN | 38.5 mm | |
T4 | 1.4 mm | |
N4 | 3 mm | 2 |
b1 max | 2.5 mm | |
6 | Number of rows balls |
Footnotes
1

2

Downloads:
Your current product variant
Size code | 25 |