00:31:21 GMT+0000 (Coordinated Universal Time)


KN30-B
Linear ball bearing
Linear ball bearings KN..-B, Lightweight range, closed design, with relubrication facility, adjustable angle
Product information



Metric
Imperial
Main Dimensions & Performance Data
FW | 30 mm | Bore diameter of ball complement |
D | 47 mm | Outside diameter |
L | 68 mm | Length |
Cmin | 3,750 N | Load capacity dyn. 1 |
C0 min | 2,850 N | Load capacity stat. 1 |
Cmax | 3,950 N | Load capacity dyn. 1 |
C0 max | 3,650 N | Load capacity stat. 1 |
≈m | 0.193 kg | Weight |
Mounting dimensions
L2 | 51.7 mm | |
H13 | Tolerance | |
BL2 | 1.85 mm | |
DN | 44.7 mm | |
T4 | 2.2 mm | |
N4 | 3 mm | 2 |
b1 max | 2.5 mm | |
6 | Number of rows balls |
Footnotes
1

2

Downloads:
Your current product variant
Size code | 30 |